IESNA:LM-63-2002
[TEST]P946021
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-17)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB1D-750-U-T2U-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](1) 70 CRI, 5000K, 900mA LIGHTSQUARE WITH 26 LEDS AND TYPE II U OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8231
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 79.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 63 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1015.9 1039.6 1042.5 1018.7 1017 1043.6 1088.3 1140.4 1207.3 1284.8
1368.1 1472.3 1672.7 2039.6 2609.9 3290.5 3872 4312.6 4540.8 4573.1
4382.8 3775.2 2904.9 2057.8 1105.3 658.6 472.8 398.1 341.5 254.2
179.5 138.2 74.7 38.5 15.3 3.4 0
1015.9 1036.8 1040.8 1017.6 1014.2 1040.8 1084.4 1136.5 1202.2 1276.9
1360.1 1462.1 1643.8 2034 2603.1 3284.3 3848.8 4292.8 4536.3 4570.8
4378.3 3774.1 2925.8 2088.3 1132.5 667.6 474.5 396.9 343.2 259.9
182.3 143.3 83.8 43 18.7 5.7 0
1015.9 1040.8 1044.7 1026.1 1022.7 1052.7 1098 1152.3 1214.6 1287.7
1372 1471.1 1615.5 1934.3 2442.8 3073.1 3715.2 4224.8 4563.4 4694.8
4616.1 4164.8 3373.7 2531.2 1575.9 851.1 566.8 435.4 388.5 301.8
212.3 160.8 116.1 81 54.4 19.8 0
1015.9 1039.1 1048.1 1036.2 1035.1 1066.3 1115.5 1171 1231.6 1301.3
1384.5 1485.9 1599.7 1804.1 2194.8 2741.2 3395.3 4024.9 4544.8 4870.4
4945.1 4712.4 4021 3107.6 2263.9 1461.5 892.4 592.9 434.3 395.8
333 232.7 168.2 121.2 66.8 15.3 0
1015.9 1037.9 1051.5 1051.5 1054.9 1086.6 1141.6 1199.3 1261.6 1329.6
1409.4 1500.6 1606.5 1736.1 1973.4 2382.8 2926.4 3584.4 4254.8 4831.3
5216.3 5351.7 5104.8 4339.2 3228.2 2183.5 1325.6 903.2 678.9 512.5
382.2 376.6 264.4 150.6 77.6 14.7 0
1015.9 1035.7 1054.9 1064.6 1078.1 1111 1169.3 1237.3 1306.9 1384.5
1471.7 1564 1669.3 1782.6 1934.3 2163.7 2544.2 3107 3797.9 4577
5231.6 5804.7 6080.4 5917.4 5309.2 4056.1 2464.3 1234.4 698.8 480.8
349.9 245.8 173.8 151.8 74.7 15.9 0
1015.9 1034.5 1056.6 1078.7 1103.1 1141.6 1201.6 1274.6 1351.6 1443.9
1541.3 1646.7 1757.7 1881.7 2032.3 2226.5 2502.8 2828.4 3293.9 3891.3
4569.7 5240.1 5842 6249.2 6463.8 6372.6 5733.3 4394.1 2184.6 754.3
385.1 235.6 116.6 57.8 26 6.2 0
1015.9 1033.4 1058.9 1086.6 1120.1 1165.4 1223.1 1298.4 1385.6 1484.2
1591.2 1704.4 1821.6 1958.7 2123.5 2322.2 2566.3 2852.8 3192.5 3616.1
4093.5 4617.8 5199.9 5783.2 6289.4 6675 6859.6 6598.6 5745.2 4259.9
2202.2 762.2 303.5 126.3 51 11.9 0
1015.9 1031.1 1056.6 1087.2 1122.3 1168.7 1225.9 1301.8 1385.1 1484.2
1593.4 1705.6 1827.3 1962.1 2121.2 2336.4 2581 2869.2 3198.8 3594
4044.8 4536.3 5074.8 5648.4 6162 6570.3 6827.3 6735.6 6037.4 4788.2
2879.4 1171 396.9 163.6 58.9 11.3 0
1015.9 1029.5 1052.1 1085.5 1129.7 1178.9 1238.4 1309.7 1385.1 1468.3
1566.3 1663.7 1769.5 1887.9 2037.4 2226.5 2450.8 2712.9 3003.4 3331.3
3670.5 4029.5 4390.7 4750.9 5092.9 5380 5596.3 5733.3 5769.6 5436
4167.6 2517.6 1177.2 363.5 100.8 11.9 0
1015.9 1022.7 1045.3 1078.1 1121.8 1173.3 1228.2 1291.1 1354.5 1417.9
1485.9 1550.4 1620.6 1711.8 1830.1 1983 2177.2 2400.4 2653.5 2928.7
3215.8 3519.3 3799 4082.7 4338.6 4561.2 4726 4819.4 4813.7 4564
3735.6 2561.2 987.5 135.3 41.3 7.4 0
1015.9 1022.1 1039.1 1073.1 1115 1162.5 1219.1 1279.2 1334.1 1389
1446.2 1501.7 1554.4 1625.7 1724.8 1865.2 2038.5 2244.1 2480.2 2748.6
3014.7 3293.3 3558.9 3787.7 3997.8 4116.1 4160.8 4121.8 3965.5 3626.3
2882.8 1971.7 865.8 101.4 21 4 0
1015.9 1019.8 1036.8 1066.8 1106.5 1155.2 1208.4 1261.6 1311.4 1356.7
1403.2 1442.3 1480.8 1529.5 1601.4 1717.5 1874.9 2069.1 2282.6 2517
2753.1 2996.1 3192.5 3291.1 3262.8 3138.2 2882.2 2460.9 1844.9 1241.2
757.1 434.9 181.2 42.5 5.1 1.1 0
1015.9 1013.6 1024.9 1047.6 1082.1 1122.9 1163.7 1199.9 1221.4 1221.4
1199.9 1150.6 1081.5 1007.9 944.5 911.1 929.2 1029.5 1182.9 1360.7
1543.6 1691.4 1716.9 1536.8 1186.3 811.4 506.2 255.4 107.6 57.2
39.6 26.6 15.3 5.7 2.8 0.6 0
1015.9 1006.8 1010.8 1028.3 1048.1 1060 1041.9 976.8 878.3 744.1
594.6 453 343.7 282 276.9 310.9 344.8 370.9 398.6 433.2
452.4 434.3 368.6 270.7 182.3 118.9 86.6 68.5 54.9 41.9
31.1 19.8 9.1 3.4 1.1 0 0
1015.9 998.9 995.5 999.4 984.2 920.2 805.8 651.8 487 365.2
293.9 261.6 240.7 222.5 207.2 194.8 186.3 180.6 171.6 162.5
155.2 148.9 136.5 124 110.4 96.8 81 64 49.3 36.8
23.2 14.7 5.7 2.3 0.6 0 0
1015.9 994.3 983.6 964.9 890.2 749.7 569.7 404.9 315.4 279.7
256.5 236.1 216.3 197.6 182.3 168.7 156.9 146.7 137 128
119.5 112.7 105.9 95.7 85.5 74.7 64 53.2 40.8 28.9
20.4 11.9 4.5 1.1 0 0 0
1015.9 991.5 972.3 923 788.8 594.6 408.3 315.4 282.6 259.3
237.3 216.9 198.2 181.2 165.9 153.5 142.1 131.4 120.6 112.1
105.3 99.7 93.4 87.2 79.3 70.2 60.6 49.8 40.8 33.4
25.5 17.6 6.2 0.6 0 0 0
1015.9 990.9 962.1 874.9 694.8 477.9 339.2 295.6 269.5 247.5
224.2 204.4 187.4 171 156.3 143.3 131.9 120 112.1 106.5
100.8 96.3 91.7 85.5 78.1 69.6 59.5 49.8 43 35.1
26.6 16.4 4.5 0 0 0 0
1015.9 987 947.3 831.8 620 405.4 313.1 284.3 259.3 235.6
214 194.8 177.8 162.5 147.8 135.3 125.1 115.5 108.7 103.6
98.5 94 88.9 83.2 75.9 64.6 52.1 44.7 37.9 30
20.4 10.8 3.4 0 0 0 0
1015.9 984.2 944.5 818.8 599.1 387.3 309.7 280.9 255.4 230.5
207.8 190.3 173.3 159.1 145 133.1 122.3 114.4 108.2 102.5
98 93.4 88.9 82.7 73 58.9 45.9 39.1 31.7 23.8
15.9 7.4 2.3 0 0 0 0
1015.9 987 943.4 812.6 591.2 382.2 306.3 279.2 253.1 227.6
205.6 190.3 173.8 159.1 145 132.5 121.7 114.4 107.6 102.5
98 93.4 88.3 82.1 72.5 57.8 45.3 38.5 31.1 23.8
15.3 7.9 2.3 0 0 0 0
